ST has a broad offer to support designs in 28nm FD-SOI with a variety of key design block available to designers.

Standard cells
Standard cells are crucial elements, typically making up a large portion of any ASIC or SoC design. With a rich portfolio, ST’s FD-SOI standard cell libraries address requirements in multiple markets. We offer multiple channel length and VT options to cover a broad range of architectures, from low power to high performance. Learn more about the standard cells here.

Memories
ST’s embedded memory compilers offer best-in-class performance, power and area figure of merit and include patented well structures for ultra-low voltage operation. The broad offer, including high performance, low leakage and low voltage SRAMs, ROMs and special memories, suits a large variety of SoC design requirements. FD-SOI specific architecture allows an extremely low Soft Error Rate (below 10FIT/Mb) compared to other technologies, providing a very reliable platform.

I/O
The inputs/Output library provides a high programmability as well as flexibility in frame and row configuration. The library covers a supply range from 1.0 V to 3.3 V, with smaller footprint at 3.3V compared to competition. Thanks to compensation techniques, 20% of reduction of supply pads can be achieved compared to a standard implementation.

Data converters
The data convertor library includes high speed Analog to Digital Converters (ADC) and Digital to Analog Converters (DAC) with a high resolution feature up to 24-bit. Available for various applications, the data converters are customizable upon request.

Clock generators
ST’s clock generators offer best-in-class features, such as on-the-fly switching, multi-mode operation, automatic bandwidth tracking and very small PLLs. Addressing standard, spread-spectrum, fractional and high-performance architectures, the broad portfolio of clock generators  can match any design requirements.

Specific IP
To complement the standard cells libraries, ST offers a large choice of additional specific cells, such as a programmable body-bias generator, thermal and voltage sensors, regulators, an optimized OTP security cell and process monitoring sensors and controllers for silicon learning and yield enhancement.

 

Download the catalog
  Download the flyer
  fd-soi flyer

 

×