ST is a world leader in advanced MCU-based smartcard chips which incorporate many innovative security features:

  • memory access control matrix that filters and sanctions accesses to the on-chip memories
  • physical and electrical environment sensors for temperature
  • clock frequency
  • supply voltage
  • sensors against fraudulent attacks
  • fast cryptographic co-processors
  • firmware libraries

The block diagram enables you to select among a wide selection of recommended applicable products.

Design

Technical Documentation

Application Notes
Description Version Size
AN4133 AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band 1.1 1 MB
AN4148 AN4148: Using the SPIRIT1 transceiver under ARIB STD-T93 in the 315 MHz band 1.1 1 MB
AN4110 AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz 1.0 1 MB
AN4147 AN4147: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 315 MHz band 1.1 831 KB
AN4126 AN4126: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 902 – 928 MHz band 1.1 4 MB

Publications and Collaterals

Flyers
Description Version Size
E-government secure identity documents 1.1 260 KB

×