The idle time for a vehicle’s internal combustion engine can be reduced using a start-stop system that automatically shuts down and restarts the engine, so minimizing the idle time.
Several implementations based on different technical solutions (cold and hot starters, alternator/starter, etc.) are possible. However, the start-stop system must not distort the driving perception and it requires that all the vehicle’s devices have to correctly keep their combustion-engine functionality on.

×