Architectures based on power optimizers are composed of three main functional blocks connected as shown in the pictures.

  • The power optimizer implements, at the panel level, the DC-DC power conversion with MPPT and the communication capability.
  • The inverter implements the DC-AC power conversion, the communication capability and the connection to the AC grid.
  • The data concentrator collects the data (voltage value, current value, etc.) from all the panels and from the inverter and sends it to a local or remote monitoring and control access point.

Two power optimizer architectures can be identified depending on the output voltage of the DC-DC converter:

  • low-voltage architecture, in each string the power optimizers are connected in series
  • high-voltage architecture, the power optimizers are connected directly in parallel to the main inverter

These architectures have the following benefits:

  • more energy production: the MPPT at panel level maximizes system energy production
  • communication and monitoring capabilities at panel level

The block diagram will help you make the right choice for each functional block from a wide range of recommended products.

Design

Technical Documentation

Application Notes
Description Version Size
AN4242 AN4242: New generation of 650 V SiC diodes 1.2 2 MB

Presentations & Training Material

Presentations
Description Version Size
ST products and solutions for solar energy 5.1 2 MB

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB
Products and solutions for solar energy 1.0 1 MB
Magazine Articles
Description Version Size
Innovative architectures for solar energy applications: st microinverter system solution 1.0 614 KB
ST MEMS accelerometers to meet new Safety and Security requirements in the PV world 1.0 174 bytes



×