Smart-Plug is a system solution working in a Home Area Network for energy management and energy saving.

It allows to monitor energy consumption and electrical parameters and to prevent power network overload and remote load management in a wireless HAN.

The current, power, energy and other info related to the electrical load connected to the smart-plug system are sent to an IEEE-802.15.4 data concentrator through the home/building RF network.

Design

Technical Documentation

Application Notes
Description Version Size
AN4363 AN4363: How to select the Triac, ACS, or ACST that fits your application 2.0 362 KB
AN4108 AN4108: How to set up a HTTPS server for In-Home display with HTTPS 1.0 4 MB
AN4068 AN4068: ST7580 power line communication system-on-chip design guide 2.0 5 MB
AN4732 AN4732: STCOMET smart meter and power line communication system-on-chip development kit 2.0 2 MB

Publications and Collaterals

Flyers
Description Version Size
STPM32, STPM33, STPM34 - Taking care of every milliwatt 10.2016 1 MB
Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB
Magazine Articles
Description Version Size
Power-line modems, power supplies and cleaning up the neighborhood 1.0 237 bytes



×