The full analog control solution is based on a PFC controller and a ballast controller,ranging from a high voltage half bridge driver with built in oscillator, through ICs that offers preheat and dimming functionalities, to the one-chip solution that integrates the PFC and the half bridge controls, greatly reducing design time and complexity, lowering costs and providing a flexible solution. High programmability and a wide range of protection features help customers design cost-effective and reliable applications.

Design

Technical Documentation

Application Notes
Description Version Size
AN4363 AN4363: How to select the Triac, ACS, or ACST that fits your application 2.0 362 KB
AN4606 AN4606: Inrush-current limiter circuits (ICL) with Triacs and Thyristors (SCR) and controlled bridge design tips 2.0 1009 KB



×