Using LEDs for backlighting of LCD displays has an advantage compared with CCFLs from the perspective of:
  • environmentally friendly
  • lower power consumption
  • a thinner form-factor
Mobile devices, including smart phones, tablet PCs, GPS devices, as well as larger LCD panel applications such as TVs, PC monitors, notebooks, have already widely adopted LED backlighting systems because of the slim form-factor which has become the trend in consumer electronics. STMicroelectronics’ complete product and solutions portfolio addresses the widest range of circuit topologies and architectures in use today for these applications.

Design

Technical Documentation

Application Notes
Description Version Size
AN2809 AN2809: 6-row / 30-mA LED driver with boost converter for the backlight of LCD panels 2.2 720 KB
AN2810 AN2810: 6-row 85 mA LED driver with boost converter for LCD panel backlighting 1.2 572 KB
AN3981 AN3981: LED array drivers 1.1 3 MB
AN2333 AN2333: White LED power supply for large display backlight 3.3 358 KB

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 4 MB
LED drivers for backlighting and lighting applications 2.1 1 MB



×