Digital cable set top boxes comprise a blend of standard definition (SD) or high definition (HD) MPEG decoders with front-ends based on the QAM family of modulation schemes. Advanced video coding techniques are also utilised.

Design

Technical Documentation

Application Notes
Description Version Size
AN4356 AN4356: Antenna desense on handheld equipment 1.2 1 MB
AN4583 AN4583: Cable set-top box SMPS adaptor using VIPER27 1.0 2 MB
AN4511 AN4511: Common mode filters 2.0 969 KB
AN4540 AN4540: MHL link filtering and protection 1.1 2 MB

Publications and Collaterals

Flyers
Description Version Size
Decoders for hybrid DTT/cable/IPTV platforms 1.0 490 KB
High definition, low bit-rate video decoders 2.2 591 KB
STi5189 -STB decoders with integrated demodulation and IP capability 1.0 110 KB
STi7108: Dual HD decoder with integrated 3D GPU 1.0 278 KB
STi7108M: Dual 3D/HD decoder with integrated MoCA 1.X 1.0 960 KB
STi7141: HD decoder for interactive digital cable set-top boxes 1.0 545 KB
STiH225 HD and SD decoder for interactive cable market 1.0 278 KB
Brochures
Description Version Size
Peripheral semiconductors for set-top box applications 4.3 633 KB

×