Digital satellite set top boxes comprise a blend of standard definition (SD) or high definition (HD) MPEG decoders with front-ends based on the QPSK family of modulation schemes. Advanced video coding techniques are also utilised.


Technical Documentation

Application Notes
Description Version Size
AN4356 AN4356: Antenna desense on handheld equipment 1.2 1 MB
AN4511 AN4511: Common mode filters 2.0 969 KB
AN4540 AN4540: MHL link filtering and protection 1.1 2 MB

Publications and Collaterals

Description Version Size
High definition, low bit-rate video decoders 2.2 591 KB
STV0900 -Advanced dual demodulator for satellite digital-TV set-top boxes 1.0 192 KB
STV0903 - Advanced demodulator for satellite digital-TV set-top boxes 1.0 158 KB
STV6111 low-power satellite tuner 1.0 1 MB
STV6120: Low-power dual wide-band satellite tuner 1.0 406 KB
STi5189 -STB decoders with integrated demodulation and IP capability 1.0 110 KB
STi7108: Dual HD decoder with integrated 3D GPU 1.0 278 KB
STi7111: Single-chip HD satellite solutions 1.0 2 MB
Description Version Size
Peripheral semiconductors for set-top box applications 4.3 633 KB
Featured Products