In common off-line UPS, the power is derived directly from the power line and picked from the battery when the line fails. Then the battery powered inverter turns on to provide with the AC output. A battery charger is needed at the front end level. The block diagram shows the products that are recommended.


Technical Documentation

Application Notes
Description Version Size
AN2794 AN2794: 1 kW dual stage DC-AC converter based on the STP160N75F3 2.1 3 MB
AN4007 AN4007: EVLVIP37LE5V3A: 15 W (5 V - 3 A) wide range single-output demonstration board 2.0 1 MB
AN4242 AN4242: New generation of 650 V SiC diodes 1.2 2 MB
AN2842 AN2842: Paralleling of power MOSFETs in PFC topology 1.4 896 KB
AN4390 AN4390: ST’s MOSFET technologies for uninterruptible power supplies 1.1 1 MB
AN4337 AN4337: The avalanche issue: comparing the impacts of the IAR and EAS parameters 1.1 346 KB

Publications and Collaterals

Description Version Size
Ultra-fast (W series) HF - IGBTS 1.1 254 KB
Description Version Size
Brochure Power management guide 05.2016 4 MB