Accurate sensing of currents is central to enhancing application safety.   Controlling the current within set boundaries avoids overheating and short-circuits.  Current measurement is also an essential part of energy metering.
The main features of our growing current-sense amplifier portfolio are:

  • Up to 70 V line monitoring
  • Integrated solutions (for example, inclusion of  EMI filtering on output) for faster design times and a reduced BOM
  • Robust devices that do not require external protection
  • Automotive-grade qualified current sense amplifiers

Current sensing