Our automotive-grade products meet the requirements of extreme reliability and quality demanded by this market.  Supporting temperature ranges that can go up to 150°C, our automotive grade comparators offer:

  • AECQ100 and Q101 compliance
  • TS-16949 certification
  • PPAP availability
  • Compliance with AEC Q001 and Q002 guidelines for Statistical Yield Analysis (SYA) and  Part Average Testing (PAT) at EWS
  • Specific screening and test methods above and beyond AECQ100 compliance, such as performance of a 100% hot test (125°C) during the back-end (packaging and testing) stage
Tools & Software Resources Support & Community