ST offers high-voltage ignition-coil power driver ICs based on our VIPower™  M1-3 technology, featuring a vertical-current-flow power Darlington pair and logic-level compatible driving circuit.

Recently added to this portfolio is the new SMART IGBT which is based on BCD and IGBT technologies for the driving and power stages respectively. The SMART IGBT is offered in the small OctaPAK package.