Infotainment application processor with embedded GPS

STA2065 is a highly integrated SOC application processor combining host capability with high performance embedded GPS.

STA2065 targets vehicle head units and mobile navigation (PND), telematics, infotainment, advanced audio and connectivity systems. The STA2065 provides all the elements that are essential to build a cost effective solution.

Key Features

  • ARM1176 754/624/533 MHz host processor
    • Cache: 32 KB instruction, 32 KB data
    • Vector floating point unit
  • High performance embedded GPS subsystem
    • Parallel acquisition engines for 8 GPS satellites or 4 Galileo satellites
    • 32 tracking channels for all satellites in view
    • 5 correlators per channel for urban canyon robustness
    • Multibit signal processing hardware
  • Advanced power management
    • Separated power islands for ultra low power mode
    • Dynamic core frequency scaling
    • 512-Byte embedded SRAM for back-up
  • System infrastructure
    • LP DDR/DDR2 controller: 16/32-bit data 512 MB addressable (333 MHz DDR2, 200 MHz LPDDR)
    • One bank of 32 KB embedded SRAM
    • 64-channel vector interrupt controller (VIC)
    • 2 DMA controllers, 16 physical channels
    • 32 DMA request for each controller
    • Two external DMA requests are supported
  • Display and graphics
    • Color LCD controller for STN,TFT or HR-TFT panels with 24-bit parallel RGB interface
    • Integrated touch screen controller and ADC
    • 3D advanced graphics acceleration
    • Video input port (VIP) interface
    • JPEG baseline profile decoder
  • High throughput interfaces
    • 2 ports USB 2.0 OTG with integrated physical layers
    • 3 SD/MMC up to 8 bit data, all bootable
  • Audio interfaces and features
    • Four multichannel serial ports (I2S/TDM)
    • SPDIF input interface
    • C3 hardware reed-solomon decoder
    • Sample rate converter
  • Standard interfaces
    • Four 16-bit input capture/output compare
    • Pulse width light modulator (PWL)
    • Four autobaud UART
    • Three I2 C multimaster/slave interfaces
    • Two synchronous serial port (SSP, SPI)
    • Smartcard interface
    • 160 GPIO over 5 32-bit ports
  • Two controllers area network (CAN) in automotive versions
  • Programmable voltage IOs: 1.8 V, 2.5 V, 3.3 V
  • VDDIO_ON : 1.8 ±10%V, VDD_ON : VDD, 1.25 ±3%V
  • TFBGA 372+100 0.65 mm pitch package, packing in tray
  • Ambient temperature range: -40 / +85 °C

Circuit Diagram

0 Download



Technical Documentation

Product Specifications
Description Version Size
DB0869 DB0869: Cartesio™ family Infotainment application processor with embedded GPS 5.0 333 KB
User Manuals
Description Version Size
UM1301 UM1301: OS21 for ARM 3.1 119 KB

Presentations & Training Material

Description Version Size
Telematics - Navigation - Multimedia 1.1 885 KB

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STA2065N2 TFBGA 472 16x16x1.2 Tray Active 7.56 1000 NEC 3A991A2 TAIWAN MORE INFO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA2065N2 ActiveTFBGA 472 16x16x1.2IndustrialEcopack2

(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.