ST offers a wide portfolio of highly-integrated baseband ICs for the major digital broadcast radio systems on the air today, and is ready to introduce new solutions for the emerging future standards.

Key features:

  • Channel and source decoders, both monolithic and standalone
  • Multiple formats supported for the input signals that can be IF or zero-IF
  • Digital or analog inputs with ADC
  • High performance and flexibility through the combination of dedicated hardware and programmable DSP/microprocessor core
  • System-in-package (SiP) technology available, offering different levels of integration, such as baseband processor, memories and passive components