Multichannel clock distribution circuit

The STCD22x0, STCD23x0 and STCD24x0 are 2, 3 or 4 output clock distribution circuits which accept external square wave or sine wave signals and output rail-to-rail (0 V to VTCXO) square wave signals. They are used to provide a common frequency clock to multimode mobile RF applications. They can also be used for those baseband peripheral applications in mobile phones such as WLAN, Bluetooth, GPS and DVB-H as the clock reference. The STCD22x0, STCD23x0 and STCD24x0 isolate each device driven by their clock outputs and minimize interference between the devices. Each of the clock buffers can be disabled to lower the power consumption whenever the connected device does not need the clock. The STCD22x0, STCD23x0 and STCD24x0 accept commonly used mobile master clock frequencies ranging from 10 MHz to 52 MHz.

Key Features

  • Option pins allow clock enable polarities to be user configurable (STCD22x0 and STCD24x0)
  • Clock enable signal polarities factory programmable (STCD23x0)
  • 2.5 V to 5.1 V battery supply voltage
  • High isolation output-to-output & output-to-input
  • Available in chip scale package (CSP)
  • 40 pF max load driving capability per output
  • Operating temperature : –20 °C to 85 °C
  • Ultra-low phase noise and standby current
  • No AC coupling capacitor needed
  • 2, 3 or 4 output buffered clock distribution
  • Rail-to-rail (0 V to VTCXO) square wave output
  • Single-ended square wave (or sine wave) clock input
  • 1.8 V, high PSRR LDO for external clock source voltage supply (VTCXO)
  • Common system clock request, open drain, active low
  • Individual enable pin for each output

Circuit Diagram

0 Download

circuit_diagram_15400_thumbnail.png

Design

Technical Documentation

Product Specifications
Description Version Size
DS6104 DS6104: Multichannel clock distribution circuit 2.0 1 MB

HW Model & CAD Libraries

HW Model & CAD Libraries
Description Version Size
STCD2400 IBIS model 1.0 24 KB

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STCD2400F35F Chip Scale Package 0.4mm pitch Tape And Reel NRND - - NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STCD2400F35F NRNDChip Scale Package 0.4mm pitchIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×