SDIP16/SO16 connection kit for ST7MDT10-EMU3, includes SDIP16 flex adapter and SDIP16 to SO16 adapter

Design

Technical Documentation

User Manuals
Description Version Size
UM0139 UM0139: ST7MDT10-EMU3 probe user guide 6.3 2 MB

Sample & Buy

Part Number General Description Specific features RoHS Compliance Grade Marketing Status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
AC7MDT10-D16/S16 SDIP16/SO16 connection kit for ST7MDT10-EMU3, includes SDIP16 flex adapter and SDIP16 to SO16 adapter - Not compliant NRND 210 true 1 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
AC7MDT10-D16/S16 NRNDCONTRACTSIndustrialNot compliant
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×