Target emulation board to adapt any ST7-EMU3 series emulator to emulate a specific ST7 or ST7 sub-family. Includes all package s

The ST7-EMU3 series of emulators is the third generation of high-end emulators for ST7. EMU3 series emulators are designed to speed up the development of complex software applications for ST7 microcontrollers by providing a complete range of advanced debugging features. In combination with ST7 Visual Develop (STVD7) and ST7 Visual Programmer (STVP7), they provide start-to-finish control of application development – from building and debugging applications, to programming your ST7.

The EMU3 series emulators deliver start-to-finish control by providing both emulation and In-Circuit Communication (ICC) configurations from a single platform.

In the emulation configuration, the EMU3 probe and STVD7 software allow debugging while connected an application board in place of the target ST7. This configuration offers the most complete range of debugging features, including trace, advanced breakpoints and performance analysis. In addition, the EMU3 comes with all the adapters and connectors to connect to the application board in place of the target ST7.

The ICC configuration allows In-Circuit Debugging (ICD) of the application while it runs on the ST7 that is installed on your application board. Once debugging is completed, the ICC configuration allows In-Circuit Programming (ICP) of ST7 Flash microcontrollers on your application board or an ST7 Socket Board.

Key Features

  • Emulation Features Unlimited breakpoints with counter and condition Two output triggers Nine external input triggers 256K real-time trace recording with timestamp Memory read/write on the fly Low voltage emulation from 1.8 to 5.5 V Programmable clock frequency from 32 KHz up to 16 MHz Performance Analysis Four-level logic sequencer that allows you to perform specific actions such as: Stop program execution Start/stop trace recording, Record a snapshot in the trace, Output signals via the two output triggers These actions can be coordinated with the occurrence of a specific event or a series of events such as: an event at an address or range of addresses,a specific data value with bit mask,a read, write or read/write access,stack operation access...or any combination of these.

Design

Technical Documentation

Application Notes
Description Version Size
AN971 AN971: I2C communication between ST7 and M24CXX EEPROM 1.6 68 KB
AN1504 AN1504: Starting a PWM signal directly at high level using the ST7 16-bit timer 1.4 170 KB
User Manuals
Description Version Size
UM0133 UM0133: ST7MDT20J-EMU3 Probe User Guide 2.7 875 KB

Tools and Software

Development Tools
Hardware Development Tools

Sample & Buy

Part Number General Description Specific features RoHS Compliance Grade Marketing Status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
ST7MDT20J-TEB Target emulation board to adapt any ST7-EMU3 series emulator to emulate a specific ST7 or ST7 sub-family. Includes all package s - Not compliant NRND 1500 true 1 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST7MDT20J-TEB NRNDCONTRACTSIndustrialNot compliant
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×