Connection Adapter to use with STICE-SYS00x emulation systems

The STice is the advanced in-circuit emulation system from STMicroelectronics. It offers a complete range of proven debugging features such as advanced breakpoints and trace recording. In addition, it provides new profiling and coverage capabilities to help detect and eliminate dead code and bottlenecks in application execution.

In addition to emulation, the STice provides in-circuit debugging and programming capability for ST microcontrollers via the ST single wire interface module (SWIM). SWIM allows non-intrusive debugging of an application while it runs on the target microcontroller.

The STice is supported by the free STM8 toolset, which includes the ST Visual Develop (STVD) integrated development environment for building, debugging and fine-tuning applications, the ST Visual Programmer (STVP) microcontroller programming interface and the STM8 Assembler.

The STice offers improved cost-effectiveness by allowing users to order exactly what they need to meet their development requirements and to adapt their emulation system to support existing and future ST microcontrollers.

All these connection accessories and the STice emulation boards can be ordered independently as replacement parts.

Key Features

  • Emulation system
    • Real-time emulation of STM8 MCUs (CPU frequency from 250 Hz up to 50 MHz)
    • Application profiling for execution time or number of executions at instruction/source code/function level
    • Coverage analysis on code (at instruction/source code/function level) or data (memory locations or variables) for the entire memory space
    • Unlimited instruction breakpoints for the entire MCU memory space
    • Data breakpoints
    • Advanced breakpoints with up to 4 levels of user-configured conditions
    • Control of application memory accesses configurable at byte level
    • Trace of 128 K records with time stamp
    • Non-intrusive read/write on-the-fly to data memory during emulation
    • Power supply follower managing STM8 application voltages in range 1.65 to 5.5 V (0.8 V possible for MEB with specific TEB)
    • 8-bit probe analyzer
    • Input trigger and 2 output triggers
    • In-circuit debugging/programming via SWIM
    • USB 2.0 (high-speed) interface to host PC
  • Connection accessories
    • CF/Stice_Connect: 60- or 120-pin flexible cable to connect to the application
    • AD/Stice_Connect: connection adapter to adapt the connection flex to the target device package
    • AS/Stice_Connect: adapter socket soldered onto the application and receiving the AD/Stice_connect

Resources

Technical Documentation

Product Specifications
Description Version Size
Full-featured cost-effective emulation system for ST microcontrollers 4.1 171 KB
Support & Community

Sample & Buy

Part Number General Description Specific features RoHS Compliance Grade Marketing Status Board production status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
AD/QFP32B-A04 Connection Adapter to use with STICE-SYS00x emulation systems LQFP32 (7x7 pitch 0.8) - for STM8L MCUs Ecopack1 NRND - 110 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP32B-A03 Connection Adapter to use with STICE-SYS00x emulation systems LQFP32 (7x7 pitch 0.8) - for STM8A, STM8S105 and STM8S2xx MCUs Ecopack1 Active In production ramp-up 110 true 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP48B-A03 Connection Adapter to use with STICE-SYS00x emulation systems LQFP48 (7x7 pitch 0.5) - for STM8A and STM8S MCUs Ecopack1 Active In production ramp-up 390 true 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFN20J-Z01 Connection Adapter to use with STICE-SYS00x emulation systems QFPN20 (3x3 pitch 0.5) - for STM8L and STM8S MCUs Ecopack1 Active In production ramp-up 459 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP80F-B02 Connection Adapter to use with STICE-SYS00x emulation systems LQFP80 (14x14 pitch 0.65) - for STM8L MCUs Ecopack1 NRND - 203 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFN32A-Z02 Connection Adapter to use with STICE-SYS00x emulation systems QFPN32 (5x5 pitch 0.5) - for STM8S105 MCUs Ecopack1 Active In production ramp-up 300 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP44C-A02 Connection Adapter to use with STICE-SYS00x emulation systems LQFP44 (10x10 pitch 0.8) - for STM8S MCUs Ecopack1 Active In production ramp-up 109 true 1 - MORE INFO No availability reported, please contact our Sales office
AD/DIP32C-A03 Connection Adapter to use with STICE-SYS00x emulation systems SDIP32 (400 mils, 1.778) - for STM8S9x MCUs Ecopack1 Active In production ramp-up 89 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP32B-A05 Connection Adapter to use with STICE-SYS00x emulation systems LQFP32 (7x7 pitch 0.8) - for STM8Sx03 MCUs Ecopack1 Active In production ramp-up 110 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP64C-B02 Connection Adapter to use with STICE-SYS00x emulation systems LQFP64 (10x10 pitch 0.5) - for STM8A and STM8S MCUs Ecopack1 Active In production ramp-up 200 true 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP80F-B01 Connection Adapter to use with STICE-SYS00x emulation systems LQFP80 (14x14 pitch 0.65) - for STM8A and STM8S MCUs Ecopack1 Active In production ramp-up 203 true 1 - MORE INFO No availability reported, please contact our Sales office
AD/TSSO20A-A01 Connection Adapter to use with STICE-SYS00x emulation systems TSSOP20 (6.5x4.4 pitch 0.65) - for STM8L MCUs Ecopack1 NRND - 89 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFN32A-Z03 Connection Adapter to use with STICE-SYS00x emulation systems QFPN32 (5x5 pitch 0.5) - for STM8Sx03 MCUs Ecopack1 Active In production ramp-up 300 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFN28H-Z01 Connection Adapter to use with STICE-SYS00x emulation systems QFPN28 (4x4 pitch 0.5) - for STM8L MCUs Ecopack1 NRND - 459 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/TSSO20A-A02 Connection Adapter to use with STICE-SYS00x emulation systems TSSOP20 (6.5x4.4 pitch 0.65) - for STM8S MCUs Ecopack1 Active In production ramp-up 89 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/DIP32C-A02 Connection Adapter to use with STICE-SYS00x emulation systems SDIP32 (400 mils, 1.778) - for STM8S105 MCUs Ecopack1 Active In production ramp-up 89 - 1 - MORE INFO No availability reported, please contact our Sales office
AD-ICD/ICP Connection Adapter to use with STICE-SYS00x emulation systems In-circuit debug/program adapter Ecopack1 Active In production ramp-up 33 true 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFP64C-B03 Connection Adapter to use with STICE-SYS00x emulation systems LQFP64 (10x10 pitch 0.5) - for STM8L MCUs Ecopack1 NRND - 200 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFN32A-Z01 Connection Adapter to use with STICE-SYS00x emulation systems QFPN32 (5x5 pitch 0.5) - for STM8L MCUs Ecopack1 NRND - 300 - 1 - MORE INFO No availability reported, please contact our Sales office
AD/QFN48B-Z02 Connection Adapter to use with STICE-SYS00x emulation systems QFPN48 (7x7 pitch 0.5) - for STM8L MCUs Ecopack1 NRND - 440 - 1 - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
AD/QFP32B-A04 NRNDCARDIndustrialEcopack1
AD/QFP32B-A03 ActiveCARDIndustrialEcopack1
AD/QFP48B-A03 ActiveCONTRACTSIndustrialEcopack1
AD/QFN20J-Z01 ActiveCONTRACTSIndustrialEcopack1
AD/QFP80F-B02 NRNDCONTRACTSIndustrialEcopack1
AD/QFN32A-Z02 ActiveCARDIndustrialEcopack1
AD/QFP44C-A02 ActiveCONTRACTSIndustrialEcopack1
AD/DIP32C-A03 ActiveCONTRACTSIndustrialEcopack1
AD/QFP32B-A05 ActiveCARDIndustrialEcopack1
AD/QFP64C-B02 ActiveCONTRACTSIndustrialEcopack1
AD/QFP80F-B01 ActiveCONTRACTSIndustrialEcopack1
AD/TSSO20A-A01 NRNDCARDIndustrialEcopack1
AD/QFN32A-Z03 ActiveCARDIndustrialEcopack1
AD/QFN28H-Z01 NRNDCONTRACTSIndustrialEcopack1
AD/TSSO20A-A02 ActiveCARDIndustrialEcopack1
AD/DIP32C-A02 ActiveCONTRACTSIndustrialEcopack1
AD-ICD/ICP ActiveCONTRACTSIndustrialEcopack1
AD/QFP64C-B03 NRNDCARDIndustrialEcopack1
AD/QFN32A-Z01 NRNDCONTRACTSIndustrialEcopack1
AD/QFN48B-Z02 NRNDCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×