Adapter Socket for application board - to use with STICE-SYS00x emulation systems

The STice is the advanced in-circuit emulation system from STMicroelectronics. It offers a complete range of proven debugging features such as advanced breakpoints and trace recording. In addition, it provides new profiling and coverage capabilities to help detect and eliminate dead code and bottlenecks in application execution.

In addition to emulation, the STice provides in-circuit debugging and programming capability for ST microcontrollers via the ST single wire interface module (SWIM). SWIM allows non-intrusive debugging of an application while it runs on the target microcontroller.

The STice is supported by the free STM8 toolset, which includes the ST Visual Develop (STVD) integrated development environment for building, debugging and fine-tuning applications, the ST Visual Programmer (STVP) microcontroller programming interface and the STM8 Assembler.

The STice offers improved cost-effectiveness by allowing users to order exactly what they need to meet their development requirements and to adapt their emulation system to support existing and future ST microcontrollers.

All these connection accessories and the STice emulation boards can be ordered independently as replacement parts.

Key Features

  • Emulation system
    • Real-time emulation of STM8 MCUs (CPU frequency from 250 Hz up to 50 MHz)
    • Application profiling for execution time or number of executions at instruction/source code/function level
    • Coverage analysis on code (at instruction/source code/function level) or data (memory locations or variables) for the entire memory space
    • Unlimited instruction breakpoints for the entire MCU memory space
    • Data breakpoints
    • Advanced breakpoints with up to 4 levels of user-configured conditions
    • Control of application memory accesses configurable at byte level
    • Trace of 128 K records with time stamp
    • Non-intrusive read/write on-the-fly to data memory during emulation
    • Power supply follower managing STM8 application voltages in range 1.65 to 5.5 V (0.8 V possible for MEB with specific TEB)
    • 8-bit probe analyzer
    • Input trigger and 2 output triggers
    • In-circuit debugging/programming via SWIM
    • USB 2.0 (high-speed) interface to host PC
  • Connection accessories
    • CF/Stice_Connect: 60- or 120-pin flexible cable to connect to the application
    • AD/Stice_Connect: connection adapter to adapt the connection flex to the target device package
    • AS/Stice_Connect: adapter socket soldered onto the application and receiving the AD/Stice_connect

Design

Technical Documentation

Product Specifications
Description Version Size
DB0457 DB0457: Full-featured cost-effective emulation system for ST microcontrollers 4.1 171 KB

Tools and Software

Development Tools
Hardware Development Tools
Support & Community

Sample & Buy

Part Number General Description Specific features RoHS Compliance Grade Marketing Status Unit Price (US$) * Material Declaration Quantity Third Party link More info Order from ST Order from Distributors
AS/QFP64CA Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP64 (10x10 pitch 0.5) Ecopack1 Active 199 true 1 - MORE INFO
AS/QFP48BA Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP48 (7x7 pitch 0.5) Ecopack1 Active 410 true 1 - MORE INFO
AS/QFP80FB Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP80 (14x14 pitch 0.65) Ecopack1 Active 175 true 1 - MORE INFO
AS/QFP32BC Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP32 (7x7 pitch 0.8) Ecopack1 Active 111 true 1 - MORE INFO
AS/QFP44CC Adapter Socket for application board - to use with STICE-SYS00x emulation systems LQFP44 (10x10 pitch 0.8) Ecopack1 Active 88 true 1 - MORE INFO
AS/QFN48BA Adapter Socket for application board - to use with STICE-SYS00x emulation systems QFPN48 (7x7 pitch 0.5) Ecopack1 NRND 320 - 1 - MORE INFO
AS/TSSO20AB Adapter Socket for application board - to use with STICE-SYS00x emulation systems TSSOP20 (6.5x4.4 pitch 0.65) Ecopack1 Active 99 - 1 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
AS/QFP64CA ActiveCONTRACTSIndustrialEcopack1
AS/QFP48BA ActiveCONTRACTSIndustrialEcopack1
AS/QFP80FB ActiveCONTRACTSIndustrialEcopack1
AS/QFP32BC ActiveCONTRACTSIndustrialEcopack1
AS/QFP44CC ActiveCONTRACTSIndustrialEcopack1
AS/QFN48BA NRNDCONTRACTSIndustrialEcopack1
AS/TSSO20AB ActiveCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×