HighTec GNU "C" compiler support

SPC5 HighTec GNU "C" Compiler is an Open Source high performing compiler (code size and compiling speed) designed by HighTec to make affordable to get started with SPC5 MCUs. Customer front line support is delivered by STMicroelectronics including libraries bug fixing.

HighTec compiler is delivered fully integrated inside SPC5Studio development environment and comes with 30 days free trial full feature license

The migration to Hightec commercial version is granted and effortless thanks to make file compatibility.

HighTec Compiler supports SPC56 and SPC57 product families.

One year license node locked activation code can be ordered directly from ST franchised distributors.

To install HighTec compiler download SPC5Studio from ST WEB (free download) and follow the installation procedure.

SPC5 Studio E2E Community is available on ST WEB.

Order code

Reference

SPC5-HTCOMP-NLTL

1 year HighTec GNU "C" Compiler License

Key Features

  • Supports SPC56 and SPC57 MCU's including: BookE, VLE, FPU, SPE and LSP; GTM and MCS; Multi-core; Position Independent Code (PIC) and Data (PID)
  • Compliant with ISO and EABI standards
  • Offers latest optimization strategies
  • Optimized for Auto-Coding
  • Open Source libraries
  • Support and maintenance service provided through STMicroelectronics first line support

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB1927 DB1927: SPC5-HTCOMP-NLTL HighTec GNU "C" compiler support 5.0 74 KB

Presentations & Training Material

Presentations
Description Version Size
SPC5Studio IDE and associated debugger/compilers for spc5 mcu’s. 1.0 374 KB

Tools and Software

Development Tools
Software Development Tools
Support & Community


Sample & Buy

Part Number Marketing Status Supplier Software Version Unit Price (US$) * More info Order from ST Order from Distributors
SPC5-HTCOMP-NLTL NRND HighTec EDV-Systeme - 159.25 MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

×