Low-power and ultra-compact combo DVB-T/C single-chip receiver

The STV0367 inherits the functionality of the industry-leading enhanced STV0362 terrestrial and STV0297E cable demodulators in one single advanced combo receiver.

The STV0367 COFDM section of the receiver is fully compliant with the DVB-T standard framing structure, channel coding and modulation. The symbol, timing and carrier recovery loops are completely digital and tailored to comply with state-of-the-art RF down-converting tuner devices.

The STV0367 DVB-C section is a complete QAM (quadrature amplitude modulation) demodulation and FEC (forward error correction) solution that performs IF-to-transport stream block processing of QAM signals.

The demodulator provides error-corrected MPEG transport-stream outputs which can be routed to the transport sub-system.

Key Features

  • Combined DVB-T/-C receiver
    • DVB-T demodulation
    • DVB-C demodulation
    • I²C serial bus interface
  • Compatible with low- to high-IF tuners
  • Flexible clock management
  • ADC for RF signal strength indicator
  • Flexible and DVB-CI compliant TS output
  • Ultra-compact TQFP64 package

Design

Technical Documentation

Product Specifications
Description Version Size
DB1297 DB1297: Low-power and ultra-compact combo DVB-T/C single-chip receiver 1.1 66 KB

Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STV0367B TQFP 64 7x7x1.0 Tray NRND - - NEC 3A991A2 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STV0367B NRNDTQFP 64 7x7x1.0IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×