Low cost advanced HD decoding IC for STB and iDTV

Circuit Diagram

0 Download

circuit_diagram_15007_thumbnail.png

Design

Technical Documentation

Product Specifications
Description Version Size
DB0676 DB0676: Low cost advanced HD decoding IC for STB 1.2 149 KB

Publications and Collaterals

Flyers
Description Version Size
STi7105 - HD decoder for advanced STBs and DVRs 1.0 154 KB

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI7105BIUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-EUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BFUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-FUDT PreviewFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-CUD NRNDFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BVUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-SUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-DUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BOUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2
STI7105ZUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-MUD NRNDFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-KUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-QUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BGUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-VUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BKUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-JUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BIUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-JUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-IUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
SGC7105BIUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2
STI7105-YUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-UDDIE ActiveTESTED USWF VIIndustrialN/A
STI7105-KUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-SUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BOUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2
STI7105-BUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-YUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BSUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
SGC7105BIUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2
STI7105BEUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2
STI7105BDUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2
STI7105-FUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-TUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-TUDT ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-1UD PreviewFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105BKUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-IUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI7105-NUD ActiveFPBGA620 27x27x2.19IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×