Advanced HD AVC decoder with 3D graphics acceleration

STi7108 is the next generation of HD, AVC set-top box decoder for satellite, cable, terrestrial and IP-STB markets.

The STi7108 provides a solution for operators to specify a range of high-performance, MPEG2 / H.264 / VC-1 STBs.

The STi7108 can be used with zappers, IP clients, DVR standalone, and DVR server/home network STBs, especially where true 3D graphics is required.

Content delivery is possible using broadcast or broadband networks, or both (hybrid STBs).

The STi7108 is also targeted at next generation DLNA compatible Blu-ray (BD) and HD Media players.

Key Features

  • Open GL ES 2.0/Open VG 1.1 compatible 3D graphics GPU for enhanced EPGs/UIs
  • 1080p50, 1080p60 video decoding
  • High-performance ST40 applications CPU with Level 2 cache
  • High-performance ST40 real-time CPU
  • Dual eSATA ports
  • Triple USB 2.0 host ports
  • Dual 16-bit/32-bit LMI supporting DDR2/DDR3
  • Dual Ethernet GMAC
  • Low power process and design with dynamic power management architecture

Circuit Diagram

0 Download


Technical Documentation

Product Specifications
Description Version Size
DB0931 DB0931: Advanced HD AVC decoder with 3D graphics acceleration 3.1 82 KB

Publications and Collaterals

Description Version Size
STi7108: Dual HD decoder with integrated 3D GPU 1.0 278 KB

Tools and Software

Development Tools
Software Development Tools

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI7108-AWB NRNDPBGA 864 35x35x2.3IndustrialEcopack2 0 0
STI7108-BWB NRNDPBGA 864 35x35x2.3IndustrialEcopack2 0 0
STI7108-TWB NRNDPBGA 864 35x35x2.3IndustrialEcopack2 0 0

(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.