Advanced STB decoder with integrated DVB-T/DVB-C demodulator

Circuit Diagram

0 Download

Resources

Technical Documentation

Product Specifications
Description Version Size
DB0951 DB0951: Advanced STB decoder with integrated DVB-T/DVB-C demodulator 1.3 71 KB

Publications and Collaterals

Flyers
Description Version Size
Decoders for hybrid DTT/cable/IPTV platforms 1.0 490 KB

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI7162-DUD NRNDFPBGA700 27x27x2.19IndustrialEcopack2
STI7162ZUD NRNDFPBGA700 27x27x2.19IndustrialEcopack2
STI7162-BUD NRNDFPBGA700 27x27x2.19IndustrialEcopack2
STI7162BBUD NRNDFPBGA700 27x27x2.19IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×