Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

TESEO-DRAW firmware is a multi-sensors data fusion hub for Teseo family IC’s.

Thanks to filtering and predictive algorithms TESEO-DRAW augments user’s positioning experience in terms of accuracy and availability, especially when GNSS signal is degraded by environmental conditions (tunnels, urban canyon, indoor parking and multilevel highways junctions).

Vehicle’s position, height, heading and velocity are calculated by a Kalman filter, which fuses information coming from GNSS satellites with data coming from sensors such as gyroscope, accelerometer, odometer and temperature sensors.

TESEO-DRAW is provided bundle with ST TESEO GNSS multiconstellation receiver IC’s.

Key Features

  • Flexible firmware solution, supporting different configurations:
    • Classic
    • CAN gyro
    • Mixed
    • Differential Wheel Pulse (DWP)
  • Sensors over UART
  • Automatic free mount
  • Automatic sensors and temperature compensation
  • 3D dead reckoning
  • Map matching feedback

Design

Publications and Collaterals

Flyers
Description Version Size
TESEO-DRAW Dead Reckoning Automotive Way 1.0 2 MB

Technical Documentation

Product Specifications
Description Version Size
DB2368 DB2368: Dead reckoning automotive way 1.0 325 KB
Support & Community
Featured Products



×