ST-LINK/V2 firmware upgrade

This application, called STSW-LINK005, can be used to upgrade the firmware of the ST-LINK/V2 board through the USB port.

For more details refer to the release note RN0084.

Key Features

  • The package contains:
  • An executable for Windows
  • A java application for MacOS, Linux and Windows

Design

Technical Documentation

Product Specifications
Description Version Size
DB2586 DB2586: ST-LINK/V2 firmware upgrade 1.0 109 KB
Release Notes
Description Version Size
RN0084 RN0084: ST-LINK/V2 firmware upgrade 7.0 139 KB

Legal

License Agreement
Description Version Size
SLA0047 SLA0047: Image V2 - SOFTWARE LICENSE AGREEMENT 1.10 97 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-LINK005 2.24.4 Active ST

 





×