SPC56 L Line MCAL for Autosar 4.0 (Flash Memory size up to 1 Mbyte)

AUTOSAR is a standardized automotive software architecture to facilitate the exchange and update of software and hardware over the service life of the vehicle. It enables a transition from an ECU specific software development to an application oriented approach.

ST provides the full set of drivers belonging to the AUTOSAR MCAL layer. With the MCAL drivers a system supplier can use one set of standardized basic software drivers over different applications within one configuration tool.

ST develops the MCAL drivers in house exploiting the knowledge of the HW peripheral to create efficient and optimized drivers. A CMM level 3 certified process is applied for the design and implementation of MCAL drivers.

The complete AUTOSAR suite is provided in close cooperation with software partners which allow to reuse their long term software experience. Thus, an optimized AUTOSAR software bundle is available.

AUTOSAR ST MCAL is an ST licensed product. To order activation code you can contact ST Local Representatives or ST franchised distributors.

Key Features

  • Compliant with AUTOSAR Release 4.0.3
  • Compliant with MISRA C guidelines
  • Optimized code
  • Supported drivers:
    • MCU, WDG, GPT, FLASH, FEE, SPI, CAN, LIN, FR, ETH, ADC, DIO, PORT, ICU and PWM
  • Support compilers of HighTec, GHS and Wind River
  • Quality package
  • User manual and Integration manual

Resources

Technical Documentation

Product Specifications
Description Version Size
SPC56 L Line MCAL for AUTOSAR 4.0 (Flash Memory size up to 1 MB) 1.0 284 KB

Publications and Collaterals

Flyers
Description Version Size
Software components for AUTOSAR 1.0 2 MB

Legal

License Agreement
Description Version Size
Software license agreement 1.0 128 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-SPC56AS001 1.0 Active ST

 

Support & Community


×