Port POWERLINK Protocol Stack / Library for STM32

The POWERLINK protocol stack/library provides POWERLINK compliant communication for STM32 on-board Ethernet controller. The developer as the choice to use the standalone solution for basic performance or to add a small and cost-effective external FPGA (VHDL available on request) for leading edge performance.

\n

The POWERLINK design tool accelerates time-to-market. It is a powerful tool that allows the developer to quickly configure the protocol library, to create the XDD file and to create the object files in the library. It also provides application stubs for the customer software.

\n

\n

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • POWERLINK protocol library for controlled nodes, numerous extensions available
  • POWERLINK design tool
  • STM32F2 series and STM32F4 series driver available

Resources

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
PRT-Powerlink Active Port GO TO SITE

 

Support & Community


×