Port PROFINET Protocol Stack / Library for STM32

The PROFINET protocol stack/library provides PROFINET compliant communication, utilizing STM32 on-board Ethernet controller. Only 96 KByte of RAM are needed.

\n

The PROFINET solution offers a competitive bill of materials cost with an optimized power consumption for both the STM32 CPU and the peripherals.

\n

\n

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • PROFINET protocol library
  • CC-A and RT-1 supported
  • STM32F2 series and STM32F4 series driver available

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
PRT-Profinet Active Port GO TO SITE

 

Support & Community


×