Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)

Thanks to a partnership with SEGGER Microcontroller GmbH, ST can provide the STemWin solution, based on SEGGER emWin one.

\n

This library is a professional graphical stack library, enabling the building up of Graphical User Interfaces (GUIs) with any STM32, any LCD/TFT display and any LCD/TFT controller, taking advantage of STM32 hardware accelerations whenever possible.

\n

STemWin is provided under binary form to any STM32 customer, for free.

\n

STemWin Library is a comprehensive solution coming with rich features such as JPG, GIF and PNG decoding, many widgets (checkboxes, buttons…) and a VNC server allowing to display remotely a local display, but also professional development tools such as GUIBuilder to create GUIS with simple drag and drop.

Key Features

  • Rich set of widgets (buttons, checkboxes, calendars, gauges, …)
  • Window and overlap manager
  • Full set of Development tools: GUIBuilder to create screens, Font converter, simulator, …
  • Free professional graphical stack library available in binary form
  • Memory-sparing features (memory pool, per band screen creation, refresh only changed portions, …)
  • Able to handle many kinds of displays with optimized mechanisms
  • Alpha blending, Antialiasing, Cursors
  • VNC server to display remotely the display via VNC protocol (based on TCP/IP)
  • Raw graphical renderer (Pixels, Shapes, Fonts, …)

Image

×

Design

Technical Documentation

Application Notes
Description Version Size
AN4323 AN4323: Getting started with STemWin Library 4.0 604 KB
Release Notes
Description Version Size
RN0005 RN0005: ST Assembler-Linker ASM 4.52, LYN 3.19, OBSEND 2.15 8.1 197 KB

Legal

License Agreement
Description Version Size
SLA0047 SLA0047: Image V2 - SOFTWARE LICENSE AGREEMENT 1.10 97 KB

Tools and Software

Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STemWin 1.1.2 Active ST

 





×