AWS IoT software expansion for STM32Cube (UM2178)

The X-CUBE-AWS software expansion package consists of a set of libraries and application examples for STM32L4 Series, STM32F4 Series and STM32F7 Series microcontrollers acting as end devices.

X-CUBE-AWS runs on three platforms. The B-L475E-IOT01 and 32F413HDISCOVERY boards support Wi-Fi® connectivity with an on-board Inventek module. The 32F769IDISCOVERY board natively provides an Ethernet interface.

For the three boards, a sample application configures the Wi-Fi® parameters if Wi-Fi® is used, and illustrates the various ways for a device to interact with the AWS IoT™ platform.

Key Features

  • Ready to run firmware example using Wi-Fi® and Ethernet connectivity to support quick evaluation and development of AWS IoT cloud applications
  • Board configuration interface
  • AWS IoT connection, subscribe and publish
  • Specific features on the B-L475E-IOT01 board such as measurement of humidity, temperature, 3-axis magnetic data, 3D acceleration, 3D gyroscope data, atmospheric pressure and time-of-flight

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3215 DB3215: STM32 Amazon web services IoT software expansion for STM32Cube 2.0 161 KB
User Manuals
Description Version Size
UM2178 UM2178: Getting started with X-CUBE-AWS Amazon web services IoT software expansion for STM32Cube 1.0 1 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.0 104 KB

Tools and Software

Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-AWS 1.1.0 Active ST

 

Support & Community


×