Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

The X-CUBE-LPTIMER is an embedded software expansion for STM32Cube. This package aims to provide applicative use-cases for the low-power timer (LPTIM) peripherals embedded in STM32 microcontrollers.

For all the details on the low-power timer (LPTIM), refer to the “Low-power timer (LPTIM) applicative use-cases on STM32 MCUs”, application note (AN4865), available at the www.st.com website.

Key Features

  • Three applicative examples covering most features of the STM32 low-power timer peripherals:
    • Asynchronous pulse counter in STOP mode
    • PWM generator in STOP mode
    • Timeout wakeup mode
  • Source-code template generated by the STM32CubeMx software tool
  • Tailored to run readily on NUCLEO-L476RG boards
  • Easily tailorable for any toolchains provided by the STM32 ecosystem

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3012 DB3012: Low-power timer (LPTIM) applicative use-cases on STM32 MCUs,software expansion for STM32Cube 2.0 112 KB
Application Notes
Description Version Size
AN4865 AN4865: Low-power timer (LPTIM) applicative use-cases on STM32 MCUs 3.0 354 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 3.1 104 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-LPTIMER 1.0 Active ST

 

Support & Community


×