STM32 Sigfox software expansion for STM32Cube

Sigfox™ is a long range wireless area network allowing low-power sensors to benefit from a planetary network, enabling end devices with low BOM cost.

The X-CUBE-SFOX Expansion Package consists of a set of libraries, open routines and application examples for the Murata CMWX1ZZABZ-xxx module acting as an end device. It includes an application running on the low-power wireless B-L072Z-LRWAN1 Discovery kit.

X-CUBE-SFOX running on the CMWX1ZZABZ-xxx is Sigfox™ ready.

Two additional examples are provided in the package. They implement respectively: a Sigfox™ modem controlled via AT commands over a UART interface, and an application sending environmental sensor data to the Sigfox™ network when the user push-button is pressed.

Key Features

  • Compliant with the Sigfox™ proprietary protocol
  • Bidirectional end devices
  • Sigfox Verified™
  • RC1 compliant - 868 MHz ISM band - 27 EU countries, Oman, South Africa, Iran, Kenya
  • RC2 compliant - 920 MHz ISM band - US, Brazil, Mexico, Canada
  • RC3c compliant - 923 MHz ISM band - Japan
  • RC4 compliant - 920 MHz ISM band - Colombia, Peru, New Zealand, Australia, Singapore, Taiwan
  • End-device personalization and activation on the Sigfox™ network for evaluation
  • High resilience to interference through UNB (ultra-narrow band) intrinsic ruggedness and Sigfox™ base station spatial diversity
  • Configurable maximum Tx power
  • High network capacity through UNB and small radio frames size
  • High energy efficiency
  • Very long range
  • High quality of service
  • Easy secure-element integration

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3323 DB3323: Sigfox™ software expansion for STM32Cube 2.0 156 KB
User Manuals
Description Version Size
UM2312 UM2312: Development checklist for STM32Cube Expansion Packages 1.0 283 KB
UM2285 UM2285: Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
UM2245 UM2245: Sigfox™ software expansion for STM32Cube 2.0 945 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 embedded software solutions 5.0 3 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 17.10 1 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT 4.8 86 KB

Tools and Software

Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-SFOX 1.1.0 Active ST

 

×