Real Time Clock (RTC) software expansion for STM32Cube (AN4759)

The microcontrollers of the STM32L0 Series, STM32L1 Series, STM32L4 Series, STM32F0 Series, STM32F2 Series, STM32F3 Series, STM32F4 Series and STM32F7 Series feature a real-time clock (RTC) peripheral designed to allow the STM32 MCUs to operate with minimum power requirements.

The X-CUBE-RTC application aims to demonstrate how to fully exploit the RTC advantages, thus extending the battery life of the product.

For more details refer to the application note Using the hardware real-time clock (RTC) in low-power modes with STM32 microcontrollers (AN4759).

Key Features

  • Calendar that keeps time and date
  • Tamper detection by erasing backup registers
  • Timestamp for the tampering event
  • RTC usage in Stop mode
  • Smooth digital calibration

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2938 DB2938: RTC (real-time clock) software expansion for STM32Cube 2.0 119 KB
Application Notes
Description Version Size
AN4759 AN4759: Using the hardware real-time clock (RTC) in low-power modes with STM32 microcontrollers 3.0 1 MB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SLA0048 SLA0048: Mix Liberty + OSS + 3rd- party V1 - SOFTWARE LICENSE AGREEMENT 2.28 113 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-RTC 2.0.0 Active ST

 

Support & Community


×