Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework)

STMicroelectronics also provides the STM Android sensor Hardware Abstraction Layer (HAL) for the Linux IIO device system; it defines a standard interface for STM sensors allowing Android to be agnostic about lower-level driver implementations.

Integration details are available in the README section of the GitHub repository.

Key Features

  • Android sensor Hardware Abstraction Layer (HAL) for IIO framework
  • Available in the STMicroelectronics public GitHub repository

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3393 DB3393: Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework) 1.0 38 KB

Get Software

Part Number Software Version Marketing Status Supplier GitHub link Third Party Link
AndroidHAL-IIO Active ST http://github.com/STMicroelectronics/STMems_Android_Sensor_HAL_IIO GO TO SITE

 

Support & Community


×