Android sensor HAL for MEMS motion and environmental sensors (Input framework)

STMicroelectronics also provides the STM Android sensor Hardware Abstraction Layer (HAL) for the Linux Input device system; it defines a standard interface for STM sensors allowing Android to be agnostic about lower-level driver implementations.

Integration details are available in the README section of the GitHub repository.

Key Features

  • Android sensor Hardware Abstraction Layer (HAL) for Input framework
  • Available in the STMicroelectronics public GitHub repository

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3392 DB3392: Android sensor HAL for MEMS motion and environmental sensors (Input framework) 1.0 38 KB

Get Software

Part Number Software Version Marketing Status Supplier GitHub link Third Party Link
AndroidHALInput Active ST http://github.com/STMicroelectronics/STMems_Android_Sensor_HAL_Input GO TO SITE

 

Support & Community


×