This SW hase been replaced by X-CUBE-MEMS1

osxMotionAW is an add-on software package for X-CUBE-MEMS1. The software runs on the STM32 and includes drivers that recognize ST inertial sensors LSM6DS0, LSM6DS3 or LSM6DSL.

It provides real-time information on user activities: stationary, walking, fast walking, jogging and biking.

The algorithm exclusively manages the data acquired from the accelerometer at a low 16 Hz sampling frequency to reduce host platform power consumption.

The software comes with sample implementations of drivers exploiting STM32Cube software technology, running on an X-NUCLEO-IKS01A2 or X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board) expansion board, on top of a NUCLEO-F401RE or NUCLEO-L476RG development board.

Key Features

  • Real-time activity recognition for wrist algorithm (under OpenSoftwareX license) based on accelerometer data only.
  • Complete middleware to build applications on top of X-CUBE-MEMS1.
  • Libraries for ARM Cortex-M3 and ARM Cortex-M4 MCU cores.
  • Easy portability across different MCU families, thanks to STM32Cube.
  • Sample application to transmit real-time sensor data and recognized activities to a PC.
  • Sample implementations for X-NUCLEO-IKS01A2 and X-NUCLEO-IKS01A1 (with optional STEVAL-MKI160V1 board) expansion boards, mounted on a NUCLEO-F401RE or NUCLEO-L476RG development board.

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3052 DB3052: Real-time activity recognition for wrist software expansion for STM32Cube 1.0 180 KB
User Manuals
Description Version Size
UM2123 UM2123: Getting started with osxMotionAW activity recognition for wrist library for X-CUBE-MEMS1 expansion for STM32Cube 1.0 1 MB
UM2012 UM2012: osxMotionXX system setup 1.1 1 MB

Presentations & Training Material

Presentations
Description Version Size
Open.MEMS Introduction 20150213 1 MB

Legal

License Agreement
Description Version Size
SLA0053 SLA0053: LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION 2.12 121 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community


×