Firmware for EVAL-RX95HF board

This package contains all source files to compile firmware for the EVAL-RX95HF board.

The MCU of the EVAL-RX95HF is an STM32F103. The RX95HF + MCU emulates a PICC. That system is called a card emulator.

The PCD communicates with the EVAL-RX95HF board through the 14443A protocol. The MCU communicates with the RX95HF through an SPI bus.

The software is a demonstration and example for the capabilities of the RX95HF, card emulation mode.

Key Features

  • NFC library for Card emulation.
  • SPI drivers to communicate between MCU and RX95HF.
  • Sample application firmware upgrade included.
  • Based on STM32 MCU standard library

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2730 DB2730: Firmware for EVAL-RX95HF board 1.0 127 KB
Application Notes
Description Version Size
AN4375 AN4375: Android application associated to the EVAL-RX95HF board – Firmware upgrade use case example 1.2 575 KB
User Manuals
Description Version Size
UM1684 UM1684: EVAL-RX95HF board firmware 1.1 349 KB

Legal

License Agreement
Description Version Size
SLA0051 SLA0051: MyLiberty V1 - SOFTWARE LICENSE AGREEMENT 2.10 101 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-RX95HF001 1.1.0 Active ST

 

Support & Community

×