Source code for RX95HF Android App

RX95HF demonstration software (STSW-RX95HF003: source code, STSW-RX95HF002: executable file) is an Android application for RX95HF products, dedicated to demonstrate a half-duplex Near Field Communication (NFC) between an NFC-enabled cellular phone and the dual memory interface receiver ST-RX95HF.

When a phone is in proximity of theEVAL-RX95HF board, a near field communication is detected. If the EVAL-RX95HF board is configured in tag emulator mode, the application is automatically launched.

The user can then upload the new firmware on the board, and request the EVAL-RX95HF to switch to this new firmware if the binary update is successful.

In case of NFC communication loss during the upload, the application can resume the upload from the last chunk successfully sent to the evaluation board.

Key Features

  • Firmware upload for RX95HF products
  • ISO14443 Type A (ISO-DEP)
  • Use of 7816-4 APDU update binary command
  • Proprietary APDU commands

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2704 DB2704: RX95HF Android application 1.0 189 KB
Application Notes
Description Version Size
AN4375 AN4375: Android application associated to the EVAL-RX95HF board – Firmware upgrade use case example 1.2 575 KB

Legal

License Agreement
Description Version Size
SLA0052 SLA0052: Mix_MyLiberty V1 - SOFTWARE LICENSE AGREEMENT 2.10 107 KB

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-RX95HF003 1 Active ST

 

Support & Community

×