Android application source code for ST25 products family

ST25 Demo App (source code STSW-ST25002, executable file STSW-ST25001) is an Android application dedicated to handle the ST NFC tag ST25TA (CLOUD ST25TA02K-P), the dynamic NFC tag M24SR (M24SR Nucleo shield and M24SR Discovery boards), the Dual Interface EEPROMs of the M24LRxx family, and the ST25DV series Dynamic NFC Tags.

It allows the user to store or read NDEF messages such as NDEF URL, SMS, Email, vCard (including picture), AAR and text.

NDEF Multi-records is also available.

Bluetooth® pairing NDEF message is also included in the package, which lets the user pair with a smart phone and stream audio via Bluetooth® (only available with demo Discovery or premium kit).

Specific demonstration features such as FW update, image transfers, LED toggles, setting configuration and Data log are available and work with specific firmware and Discovery kits.

Key Features

  • Read / Write NDEF messages, NFC forum compliant example
    • Text
    • URI
    • SMS
    • Email
    • vCard
    • Multi-records
  • Tag information, CC file, System File (for ST products) retrieval
  • NDEF, ISO14443 Type A (ISO-DEP), ISO15693
  • Specific functionalities (Counters, GPO control, Memory area and Registers, according to tag found)
  • Password management (Password Authentication, Tag protection)
  • Fast transfer mode (ST25DV series)

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2695 DB2695: Android application for ST25 products 3.0 217 KB
User Manuals
Description Version Size
UM2131 UM2131: ST25 Android™ NFC tap application 4.0 2 MB

Legal

License Agreement
Description Version Size
SLA0052 SLA0052: Mix_MyLiberty V1 - SOFTWARE LICENSE AGREEMENT 2.10 107 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Evaluation Tools
Product Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
STSW-ST25002 1.0.13 Active ST

 

Support & Community

×