BlueMS Application for Android and iOS

The ST BlueMS is the application available for Android and iOS that shows the data exported by a BLE device using the BlueST protocol (e.g. FP-SNS-ALLMEMS1 STM32ODE function pack).

The app shows different panels based on the data types exported by the firmware, including: environmental data, MEMS sensor fusion, plot, activity recognition, carry position, acceleration event, BlueVoice, pedometer, switch, motion intensity, compass, cloud logging, node status.

All the data received by the app can be logged in CVS files and exported by e-mail.

If the firmware supports the functionality, the application can also show a serial console to exchange string messages with the board. This functionality is also used to upgrade the board firmware.

Both Android and iOS applications support the Bluetooth secure pairing with pin.

For Android it is also possible to use an NFC tag to read the pin and trigger the connection with the node.

Key Features

  • Sensor data reception and command transmission over Bluetooth Low Energy (BLE).
  • Support for multiple STM32ODE function packs and boards.
  • Available on Android and iOS app stores.
  • Cross-platform user interface and functionality.
  • Based on BlueST-SDK library.
  • Data logging support.
  • Data plotting support.
  • Included serial console (stdout/stdin/stderr) over Bluetooth.
  • Secure pairing (with pin) support.
  • Data publishing on the cloud support.




Technical Documentation

Product Specifications
Description Version Size
DB2761 DB2761: BlueMS application for Android and iOS 3.0 495 KB
User Manuals
Description Version Size
UM1997 UM1997: Getting started with the ST BlueMS 3.x application 3.0 3 MB

Presentations & Training Material

Description Version Size
How to use BlueCoin with STBlueMS mobile app hand-on and LABs 1.0 5 MB

Tools and Software

Embedded Software
Evaluation Tool Software
MCUs Embedded Software
Wireless Connectivity Software

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
BlueMS-Android Active ST GO TO SITE
BlueMS-iOSSrc Active ST GO TO SITE
BlueMS-AndrSrc Active ST GO TO SITE


Support & Community