ST has developed a complete range of IPAD™ components dedicated to audio and video interfaces, such as microphones, headsets, speakers, earphones, and analog TV out or HDMI.

These devices provide efficient filtering of the wireless frequencies above 800 MHz and superior ESD protection with extremely low clamping voltage. 

ST is using innovative materials such as PZT to increase the integration level in a single chip.