Common-mode filter and ESD protection for MIPI D-PHY and MDDI interfaces

The ECMF04-4AMX12 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like MIPI D-PHY or MDDI.

The ECMF04-4AMX12 can protect and filter 2 lanes.

Key Features

  • Very large differential bandwidth > 6 GHz
  • High common mode attenuation:
    • -34 dB at 900 MHz
    • -20 dB between 800 MHz and 2.2 GHz
  • Very low PCB space consumption
  • Thin package: 0.6 mm max
  • Lead-free package
  • High reduction of parasitic elements through integration
  • Complies with the following standards:
    • IEC 61000-4-2 level 4 input and output pins:
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)

Circuit Diagram

0 Download

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6920 DS6920: Common mode filter with ESD protection for MIPI D-PHY and MDDI interface 3.0 325 KB
Application Notes
Description Version Size
AN4356 AN4356: Antenna desense on handheld equipment 1.2 1 MB
AN4511 AN4511: Common mode filters 2.0 969 KB
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN4540 AN4540: MHL link filtering and protection 1.1 2 MB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
ECMF04-4AMX12 S-parameter model (.sxp) 1.0 333 KB

Presentations & Training Material

Presentations
Description Version Size
ECMF™series portfolio overview : common-mode filters embedding ESD protection 1.0 875 KB
USB 2.0 protection and IPAD™ solutions presentation 2.0 707 KB
USB type-C Power Delivery advanced protection fundamentals 1.0 396 KB
USB type-C™ advanced protection solutions quick start guide 2.0 1 MB
USB type-C™ datalines and 'alternate mode' advanced protection fundamentals 1.0 657 KB

Publications and Collaterals

Flyers
Description Version Size
Common-mode filter with integrated ESD protection 1.0 2 MB
Brochures
Description Version Size
Semiconductor solutions for healthcare applications 1.0 665 KB
Support & Community


Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ECMF04-4AMX12 NRND - - DFN.06-12L Tape And Reel - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ECMF04-4AMX12 NRNDDFN.06-12LIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×