2-line EMI filter and ESD protection for audio and video interfaces

The EMIF02-AV01F3 is a highly integrated array designed to suppress EMI / RFI noise and provide impedance matching for mobile phones and portable applications.

The EMIF02-AV01F3 is in Flip-Chip package to offer space saving and high RF performance.

Additionally, this low-pass filter includes an ESD protection circuitry to prevent damage to the application when subjected to ESD surges up to 15 kV.

Key Features

  • Complies with the following standardsIEC 61000-4-2 level 4 on external pin (A2, C2)15 kV (air discharge)8 kV (contact discharge)IEC 61000-4-2 level 1 on internal pin (A1, C1)2 kV (air discharge)2 kV (contact discharge)
  • Reduction of parasitic elements thanks to CSP integration
  • Very thin package: 0.605 mm
  • Very small PCB footprint: 0.77 mm x 1.17 mm
  • High-density capacitor
  • High-efficiency in EMI filtering
  • EMI low-pass filter and ESD protection
  • 400 μm pitch
  • High reliability offered by monolithic integration
  • Lead-free package

Design

Technical Documentation

Product Specifications
Description Version Size
DS4976 DS4976: Dual audio and video line IPAD™, EMI filter and ESD protection 4.1 296 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 4.0 330 KB

Publications and Collaterals

Flyers
Description Version Size
Enhanced ESD protection and EMI filters for audio/video interfaces 1.0 823 KB
The ultimate HDMI control-link buffer 2.1 478 KB

Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EMIF02-AV01F3 Active 100 0.372 Chip Scale Package 0.4mm pitch Tape And Reel - - NEC EAR99 CHINA MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EMIF02-AV01F3 ActiveChip Scale Package 0.4mm pitchIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×