Filter-free stereo 2.8 W Class-D audio power amplifier demo board with selectable 3D sound effects based on the TS4999

This demonstration board is designed to evaluate the performances of TS4999, that is a stereo fully differential Class-D power amplifier.

It can drive up to 1.35 W into a 8 Ω load at 5 V per channel. The device has four different gain settings utilizing two discrete pins, G0 and G1.

Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 8 ms.

3D enhancement effects are selected through one digital input pin that allows more amazing stereo audio sound.

Two standby pins (active low) allow each channel to be switched off separately.

The TS4999 is available in a 18 bumps Flip-Chip package.

Key Features

  • Output short-circuit and thermal shutdown protection
  • Fast start-up phase: 7.8 ms
  • RoHS compliant
  • Low current consumption
  • Four gain setting steps: 3.5, 6, 9.5 and 12 dB.
  • Operating range from VCC = 2.4 V to 5.5 V
  • Output power per channel: 2.8 W at 5 V into 4 Ω with 10% THD+N
  • Dedicated standby mode active low for each channel
  • Selectable 3D sound effect
  • PSRR: 63 dB typ @ 217 Hz.
  • Output power per channel: 0.7 W at 3.6 V into 8 Ω with 1% THD+N max.

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB0843 DB0843: Filter-free stereo 2.8 W Class-D audio power amplifier demo board with selectable 3D sound effects based on the TS4999 1.1 97 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
Gerber files for STEVAL-CCA016V1 board 1.0 372 KB
Bill of Materials
Description Version Size
BOM for STEVAL-CCA016V1 board 1.0 7 KB
Schematic Packs
Description Version Size
Board schematics for STEVAL-CCA016V1 board 1.0 47 KB

Legal

License Agreement
Description Version Size
Demo products licence agreement 3.2 22 KB
Evaluation products license agreement 1.0 125 KB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Core Product ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-CCA016V1 NRND 75 1 TS4999EIJT NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-CCA016V1 NRNDCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×