IAR KickStart starter kit with STR912F evaluation board, USB-JTAG debugger and 32KB code-size limited version of IAR EWARM softw

The IAR KickStart Kits™ are complete, cost-effective solutions for starting application development and evaluating the STMicroelectronics ARM core-based microcontrollers STR912FAW4, STR750FV2, STR731FV2, STR730FZ2, STR712FR2 and STR711FR2.

The KickStart kits come with all the hardware and software you need to start developing applications including the KickStart development board with target microcontroller, the IAR J-Link in-circuit debugger/programmer (USB/JTAG) and IAR Embedded WorkBench for ARM (EWARM) integrated development environment with the KickStart edition of the IAR C/C++ compiler (output code up to 32 Kbytes), built-in Flash loader and sample projects for all device peripherals.

IAR KickStart kits provide evaluation and development support for a full range of ST ARM core-based microcontrollers.

Key Features

  • The IAR Embedded WorkBench® for ARM (EWARM) software package with:
    • KickStart™ C/C++ compiler for output of code up to 32 Kbytes
    • VisualSTATE® code generator, 20-state version
    • C-SPY® high-level language debugger
    • Editor, linker and librarian tools
  • J-Link in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface.
  • Full-featured KickStart™ development board with target microcontroller.

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB0184 DB0184: IAR™ starter kits for ST ARM core-based microcontrollers 8.1 63 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STR91X-SK/IAR NRND 329 1 With STR912FAW44 MCU device NEC 3A992A - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STR91X-SK/IAR NRNDCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×