Keil starter kit with STR912F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development

The Keil starter kits are complete solutions for starting application development and evaluating the STMicroelectronics ARM core-based microcontrollers: STM32F103B, STR912FAW4, STR750FV2, STR730FZ2, and STR710FZ2.

They come with all the hardware and software you need to start developing applications for the STM32, STR9 and STR7 ARM core-based families of microcontrollers. The kits come complete with Keil’s μVision3 integrated development environment for ARM and the 16 Kbyte code-size limited version of the ARM RealView Compilation Tools, a full-featured evaluation board (including USB, USART, SPI, ADC) and target microcontroller, with the ULINK (USB/JTAG) in-circuit debugger/programmer.

Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

Key Features

  • The ARM® RealView™ Microcontroller Development Kit complete development software package with:
    • μVision3® integrated development environment for application programming and debugging
    • ARM RealView Compilation Tools C/C++ compiler for output of code up to 16 Kbytes
    • RTX real-time kernel, a multi-tasking operating system for embedded applications
  • ULINK™ in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
  • Full-featured Keil evaluation board with target microcontroller.

Design

Technical Documentation

Product Specifications
Description Version Size
DB0291 DB0291: Keil™ starter kits for ST ARM core-based microcontrollers 6.1 129 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STR91X-SK/KEI NRND 256.03 1 - NEC 5A991B1 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STR91X-SK/KEI NRNDEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×