Arduino STAR OTTO board with STM32F469BIT6 mcu, supports Arduino connectivity

The Arduino STAR OTTO development board (ARD-OTTO-STM32) is the first Arduino board including high-performance graphics, display support, and Wi-Fi® link to enable users to create connected systems with amazing visual and audio experience.

Leveraging the high-performance graphics of the STM32F469BIT6 MCU, the Arduino STAR OTTO board can be equipped with a DSI display companion shield or expanded through a large ecosystem of specialized shields using Arduino Uno, Due, Mega connectivity. This board takes benefit from the Arduino legacy IDE or from the Arduino Studio online IDE.

Key Features

  • High-performance STM32F469BIT6 MCU with 2-Mbyte Flash memory, 384-Kbyte SRAM
  • Memory: 16-Mbyte SDRAM, 128-Kbyte EEPROM, microSD slot
  • Wi-Fi® 802.11b/g/n 2.4 GHz link
  • MIPI® DSI display interface
  • 2x MEMS digital microphones
  • Headphone and speaker output
  • USB host interface
  • Camera connector
  • Arduino Uno, Due, Mega connectors
  • Supported by Arduino IDE and Arduino Studio online IDE

Image

×

Get Software

Part Number Software Version Marketing Status Supplier Third Party Link
ARD-OTTO-STM32 Active Arduino GO TO SITE

 

Support & Community


×