Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers

The Hitex starter kits are complete, full-featured solutions for starting application development and evaluating the features of the STMicroelectronics ARM®core-based microcontrollers. They come with all the hardware and software that developers need to start developing applications for STM32, STR9 and STR7 devices, including full-featured evaluation board, target microcontroller, in-circuit debugger/programmer (USB/JTAG) and the HiTOP development software with C/C++toolset.

Key Features

  • Hitex Development Tools© software toolset for ARM® devices, with:
    • HiTOP integrated development environment (IDE) for application programming and debugging
    • Tasking VX C/C++ compiler (STM32 kits), or GNU C/C++ compiler (STR9 and STR7 kits)
  • In-circuit debugger/programmer with USB interface to host PC and industry-standard JTAG interface to the target device
  • Full-featured Hitex evaluation board with target microcontroller.

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB0258 DB0258: Hitex starter kits for ST ARM core-based microcontrollers 6.1 82 KB
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3210E-SK/HIT NRND 159 1 With STM32F103VE (512KB flash) MCU device NEC 3A991A2 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3210E-SK/HIT NRNDEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×